Self-Contained Full-Spectrum Sensor

LR-W series

Self-Contained Full-Spectrum Sensor LR-W series

Detect Any Change in Appearance Self-Contained Full-Spectrum Sensor

  • White LED
  • Adjustable Beam Spot
  • Range Up To 19 inches

LR-W series - Self-Contained Full-Spectrum Sensor

The LR-W Series can detect any difference in appearance (including color) and is in a durable metal housing. It has one touch calibration and can store up to 16 colors with an optional controller. This series has a range of up to 500mm (19.69") and offers hard wired and M12 connector cable options.

Features

Innovative Technology

The unique technology in the LR-W series allows it to analyze the full light spectrum.  This series can detect everything from surface finish differences to color changes that are hard to see with the naked eye.

Flexibility

There are three distinct sensors in the LR-W family. With specialties ranging from general purpose, complex targets, or fiberoptic integration, this series solves problems, not just applications.

Lasting Detection

The LR-W’s metal housing and IP65/67 rating allow it to operate in demanding environments.  These features also mean it will last longer and require less maintenance than a conventional photoelectric sensor.

Unprecedented Functionality

Whether it is the 16 outputs, analog signal, or network compatibility, the MU-N series combined with the LR-W maximizes functionality unlike anything on the market.