Self-contained CMOS Laser Sensor
LR-Z series
M18 Nut Set (Stainless Steel) OP-87413
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87413 | |||
Type | M18 nut & Lock washer set | |||
Applicable product | LR-Z series | |||
Number included | 1 | |||
Material | M18 nut: SUS316L, Lock washer: SUS304 | |||
Weight | M18 nut: 10 g, Lock washer: 5 g | |||