Heavy-duty Photoelectric Sensors
PX series
Relay Protection Tube for PX-H71/72 OP-77675
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-77675 | |||
Type | Spiral connector protection tube (for extension) | |||
Applicable product | PX-H71, PX-H72 | |||
Number included | Spiral tube (2m)x 1, Connector cap x 1, M2 set screw x 3 (incl. 1 spare), Hexagon spanner x 1 | |||
Length | 2 m 6.56' | |||
Material | Spiral: SUS304, Connector cap: SUS303 | |||
Note | Generally, use the PX-H71G or PX-H72G, to which the spiral tube has already been attached. Extend the spiral tube on the light transmission and light reception ends to a total length of 10 m. | |||