Built-in amplifier photoelectric sensors

PZ-G series

Built-in amplifier photoelectric sensors PZ-G series

PZ-G series - Built-in amplifier photoelectric sensors

The PZ-G Series is a general purpose photoelectric sensor in a resin housing with high power and easy trimpot adjustment. It has a range of up to 40m (131.2') and offers hard wired, M8 connector, and M12 connector cable options.

RECOMMENDED

Latest Technology

Rugged Metal Photoeye Built to Last

PR-G series - Self-contained Photoelectric Sensor

  • DURABLE & LONG LIFE
  • HIGH POWER
  • EASE OF USE

View Catalog PR-G Series Self-contained Photoelectric Sensor Catalog