Built-in amplifier photoelectric sensorsPZ-V/M series
PZ-M75

Model | PZ-M75 | |||
Type | Intelligent reflective | |||
Detecting distance | 20 to 900 mm | |||
Setting distance | 150 to 900 mm5.91" x 35.43" (300 x 300 mm11.81" x 11.81"white mat paper) | |||
Light source. | Infrared LED | |||
Sensitivity adjustment | 1-turn trimmer (230°) | |||
Response time | 1.2 ms max. | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | ― | |||
Control output | 100 mA (24 V) max., Residual voltage: 1 V max. | |||
Digital monitor | ― | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Power consumption | 38 mA max. | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Case material | Glass-fiber reinforced plastic | |||
Accessories | ― | |||
Weight | Approx. 70 g (including 2-m 6.6' cable) | |||
*1 The detecting distance is obtained with the maximum sensitivity. | ||||
Downloads
For Your Support