High-Accuracy Digital Contact Sensor
GT2 series
Amplifier Unit, Analog Output Type PNP GT2-71MCP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-71MCP | |||
Mounting method | DIN-rail mount | |||
Output | PNP output | |||
Main unit/expansion unit | Main unit | |||
Power supply voltage | 20 to 30 VDC, including 10 % ripple (P-P), Class 2*1 | |||
Power consumption | Normal | 2,700 mW max. (30 V, 90 mA max.) | ||
Power saving (Eco) | 2,200 mW max. (30 V, 73.3 mA max.) | |||
Display power | Measured value display | 6 + 1/2-digit 7-segment LED (red) | ||
Other displays | 2-color, 13-level bar LED display (red, green), indicators (red, green) | |||
Display range | -199.999.9 to 199.999.9 | |||
Display resolution | 0.1 μm 0.004 Mil | |||
Control input | Timing/preset/ | No-voltage input | ||
Control output | HH/HI/GO/LO/LL | PNP open collector, 30 V 50 mA or less, residual voltage 1 V or less*1*2 | ||
Analog output | 4 to 20 mA, maximum load resistance: 350 Ω | |||
Response time | hsp(3)/5/10/100/500/1,000 ms | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (GT2-71MCN/71MCP: -10 to +45 °C 14 to 113 °F when expansion unit (s) is connected) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main body case: Polycarbonate, Key top: Polyacetal, Front sheet: PET, Cable: PVC | |||
Weight | Approx. 70 g | |||
*1 When adding expansion units, there are the following restrictions according to the number of connected units. |