 
High-Accuracy Digital Contact Sensor
GT2 series
Sensor Head, Air Cylinder Model GT2-A50
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | GT2-A50 | |||
| Detection system | Quartz glass scale, CMOS image sensor projection system, Absolute type (without tracking error) | |||
| Measuring range | 50 mm 1.97" | |||
| Resolution | 0.5 μm 0.02 Mil | |||
| Indicated accuracy | 3.5 µm 0.14 Mil (p-p)*1 | |||
| Measuring force | Downward mounting | 3.2 N*2 | ||
| Side mounting | 2.8 N*2 | |||
| Upward mounting | 2.4 N*2 | |||
| Sampling cycle | 1 ms | |||
| Operation indicator light | 2-color LED (red, green) | |||
| Environmental resistance | Enclosure rating | IP67*3 | ||
| Pressure resistance | 1 MPa | |||
| Applied pressure range | 0.25 to 0.5 MPa | |||
| Ambient temperature | 0 to +55 °C 32 to 131 °F (No freezing) | |||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*4 | |||
| Materials | Main body | Main body case: Zinc die-casting; Cylinder part: Aluminium alloy; | ||
| Dust boot | NBR | |||
| Contact | TYPE304, 440C Stainless steel*5 | |||
| Sensor head cable | Optional (connect to the M8 connector) | |||
| Weight | Approx. 405 g (excluding cable) | |||
| *1 Value when the ambient temperature is 20 °C 68 °F. | ||||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)