High-Accuracy Digital Contact Sensor
GT2 series
Sensor Head Cable L-type 20 m GT2-CHL20M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-CHL20M | |||
Type | Head cable | |||
Applicable product | GT2 Series | |||
Cable end | M8 L-shaped type - e-con | |||
Length | 20 m 65.62' | |||
Note | The cable can be cut as desired. If you cut the cable, you will require a connector (OP-84338) for connecting to the display unit (amplifier unit). Only the 12 mm type of the L-shape types can be used. | |||
Weight | Approx. 680 g | |||