High-Accuracy Digital Contact Sensor

GT2 series

Catalogs View Catalog

Sensor Head Cable L-type 2 m GT2-CHL2M

GT2-CHL2M - Sensor Head Cable L-type 2 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

GT2-CHL2M

Type

Head cable

Applicable product

GT2 Series

Cable end

M8 L-shaped type - e-con

Length

2 m 6.56'

Note

The cable can be cut as desired. If you cut the cable, you will require a connector (OP-84338) for connecting to the display unit (amplifier unit). Only the 12 mm type of the L-shape types can be used.

Weight

Approx. 80 g

Data Sheet (PDF) Other Models