High-Accuracy Digital Contact Sensor
GT2 series
Sensor Head High-precision Type, Flange model GT2-H12KF
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-H12KF | |||
Detection system | Scale Shot System, absolute (no tracking errors) type | |||
Measuring range | 12 mm 0.47" | |||
Resolution | 0.1 μm 0.004 Mil | |||
Indicated accuracy | 1 µm 0.04 Mil (p-p)*1 | |||
Measuring force | Downward mounting | 1.0 N*2 | ||
Side mounting | 0.9 N*2 | |||
Upward mounting | 0.8 N*2 | |||
Sampling cycle | 1 ms | |||
Mechanical response | 10 Hz*1 | |||
Operation indicator light | 2-color LED (red, green) | |||
Environmental resistance | Enclosure rating | IP67 (IEC) | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2 (IEC60068-2-27) | |||
Materials | Main body | Main body case: die-cast zinc, Indicator: polyarylate (PAR) | ||
Dust boot | NBR | |||
Contact | SUS304, cemented tungsten carbide*3 | |||
Sensor head cable | Optional (connect to the M8 connector) | |||
Weight | Approx. 100 g (excluding cable) | |||
*1 Value when the ambient temperature is 20 °C 68 °F. | ||||