Stylus type Air cylinder type High-precision Sensor head (Low measuring force type) GT2-PA12KL

GT2-PA12KL - Stylus type Air cylinder type High-precision Sensor head (Low measuring force type)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking

Specifications

Model

GT2-PA12KL

Detection system

Scale Shot System II, absolute (no tracking errors) type

Measuring range

12 mm 0.47"

Resolution

0.1 µm 0.004 Mil

Indicated accuracy

1 µm0.04 Mil(P-P)*1

Measuring force

Downward mounting

0.4 N*2

Side mounting

0.35 N*2

Upward mounting

0.3 N*2

Sampling cycle

4 ms

Fluid used

Clean dry air

Operation indicator light

2-color LED (red, green)

Environmental resistance

Enclosure rating

-

Pressure resistance

0.5 MPa

Applied pressure range

0.05 MPa to 0.07 MPa

Ambient temperature

0 to +55 °C 32 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

1,000 m/s2 (IEC60068-2-27)

Materials

Main body

Main body case: SUS 303, Status indicator: PET,
Sensor head-relay connector cable: PUR, Relay connector: PBT

Contact

SUS304, cemented tungsten carbide*3

Sensor head cable

Optional (connect to relay connector)

Weight

Approx. 35 g (not including cable)*4

*1 Value when the ambient temperature is 20 °C 68 °F.
*2 Representative value at the centre of the measuring range. Please note that the measuring force varies by the installation state of the dust boot. This is a representative value when using the GT2-PA12KL/PA12L with a pressure of 0.06 MPa. The measuring force varies depending on the air pressure used. For details, see table 1.No dust boots are used with the GT2-PA12KL/PA12L.
*3 Contacts are available as options sold separately.
*4 Including the relay connector.

Data Sheet (PDF) Other Models