High-Accuracy Digital Contact Sensor
GT2 series
Standard dust boot (material: NBR) for GT2-S1 OP-88063
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88063 | |||
Type | Dustboots for 1 mm stroke type | |||
Material | NBR | |||
Note | Attached to the sensor head. | |||
Weight | Approx. 0.5 g | |||