High-Accuracy Digital Contact Sensor

GT2 series

Catalogs View Catalog

Probe push protection type: Mounting bracket I / For 1 mm (0.04") type OP-88157

OP-88157 - Probe push protection type: Mounting bracket I / For 1 mm (0.04

Specifications

Model

OP-88157

Type

Sensor head mounting bracket I (Optional)

Material

SUS303

Other Models