High-accuracy Positioning Sensor
EG series
Amplifier Unit EG-545
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EG-545*1 | |||
Type | AC adj-dial | |||
Sensitivity adjustment | 10-turn potentiometer dial | |||
Function | Operation mode | N.O./N.C. switch-selectable | ||
Operation mode | External synchronization | Equipment (contact output only) | ||
Output | Control output 1 (NPN) | 100 mA max. (40 V max.) Residual voltage: 1 V max. | ||
Control output 2 | SPDT, 250 VAC, 2 A max. (resistive load) | |||
Disconnection alarm output | ― | |||
Response | 1 ms | |||
10 ms | ||||
OFF-delay time | 65 ms (contact output only) | |||
Temperature characteristics | 0.08%/°C*2 | |||
Rating | Power voltage | 110/120/220/240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 5 VA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 350 g | |||
*1 This product does not comply with EMC directives. | ||||