Sensor Head SH-440

SH-440 - Sensor Head

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

  • CE Marking

Specifications

Model

SH-440*1

Type

Standard Non-shielded Cylindrical & Threaded

Shape

ø40×55 Cylindrical + Threaded

Detectable object

Ferrous metal (see Characteristics for nonferrous metals)

Standard target (iron, t=1 mm 0.04")

40 x 40 mm 1.57"*2

Stable detecting range

0 to 18 mm 0.71"

Maximum detecting distance

40 mm 1.57"

Repeatability

0.015 mm 0.0006"*2

Hysteresis

0.05 mm 0.0002"*2

Temperature characteristics

0.08%/°C*2

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-10 to +60 °C 14 to 140 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 280 g

*1 The EG-547(W) cannot be used in combination with SH-422, 430, 440, 290, 809, 816 and 822.
*2 Above values obtained when the detecting distance is set at 50% of the maximum stable detecting distance.

Data Sheet (PDF) Other Models