Proximity sensors with in-cable amplifiers
EM series
Main Unit, Unshielded Type, f2.8, NPN EM-102
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EM-102 | |||
Type | Non-shielded | |||
Shape | Sleeve-type cylinder model | |||
Detecting distance | 2.0 mm 0.08" ±15% | |||
Detectable object | Magnetic metal*1 | |||
Standard target | 16 x 16 mm 0.63" x 0.63" | |||
Hysteresis | 10% max. of detecting distance | |||
Response frequency | 1.2 kHz | |||
Operation mode | N.O. | |||
Temperature characteristics | ±10% max. of detecting distance at +23°C 73.4°F, within -10 to +70°C 14 to 158°F | |||
Output | NPN output | |||
Control output | NPN: 200 mA (40 V) max., Residual voltage: 1 V max. | |||
Housing | SUS304 | |||
Rating | Power voltage | 10.8 to 30 VDC, Ripple (P-P) 10 % or less*2 | ||
Current consumption | 12 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH | |||
*1 The detecting distance is shorter for non-magnetic metal. | ||||