High-speed, High-Accuracy Digital Displacement Inductive Sensor
EX-V series
Sensor Head EX-416V
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EX-416V*1 | |||
Type | Sensor head | |||
Amplifier unit | NPN: EX-V05 | |||
Shape | ø14.5 x 20 mm | |||
Measuring range | 0 to 5 mm 0 to 0.20" | |||
Display range | -19,999 to +19,999 | |||
Linearity | ±0.3% of F.S. | |||
Resolution (No. of averaging | 1 μm | |||
Sampling rate | 40,000 samplings max./sec. *2 | |||
Display speed | 20 times/sec. | |||
Display power | 7-segment 2-color LED | |||
Over-range alarm | ±FFFF is displayed. | |||
Control input | NPN open-collector or non-voltage contact (Timing input, Reset input, Auto-zero input, Comparator output disable input, Synchronous input, External setting input)/PNP: Applied voltage; 10 to 30 V | |||
Control output | Setting method | Upper/lower 2-level setting x 4 patterns (selectable) | ||
Signal | NPN open-collector (HIGH, GO and LOW): 100 mA max. (40 V max.) | |||
Response time | 0.075 ms (at maximum speed) | |||
OFF-delay time | 60 ms | |||
Strobe output | NPN: 100 mA max. (40 V max.)/PNP: 100 mA max. (30 V max.), Residual voltage: 1 V max. (N.O.) | |||
Alarm output | NPN: 100 mA max. (40 V max.)/PNP: 100 mA max. (30 V max.), Residual voltage: 1 V max. (N.C.) | |||
Analog output voltage | Output voltage | ±5V | ||
Impedance | 100 Ω | |||
Response time | 0.075 ms (at maximum speed) | |||
Temperature characteristics | 0.07% of F.S./°C *3 | |||
Major functions | FLL, digital filter, auto zero, offset, calculation, measurement mode (15 types), judgment value memory (4 sets), decimal point shift, display digit changing, display of various errors, etc. | |||
Rating | Power voltage | 24 VDC ±10%, Ripple (P-P): 10% max. | ||
Current consumption | 240 mA max. | |||
Environmental resistance | Ambient temperature | -10 to +60 °C 14 to 140 °F, No freezing | ||
Relative humidity | 35 to 85%, No condensation | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 75 g (including 3 m 9.8' cable) | |||
*1 The above data was obtained using an iron target (S45C, SS400, t=1 mm 0.04"). When measuring aluminum, copper, or stainless steel targets, refer to the linear characteristics for these materials. | ||||