Vision Sensor
IV series
Sensor Head, Narrow field of view, Monochrome, Automatic focus model IV-HG150MA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV-HG150MA | |||
Type | Narrow field of view sensor model | |||
Installed distance | 40 to 150 mm 1.57" to 5.91" | |||
View | Installed distance 40 mm 1.57": 8 (H) × 6 (V) mm 0.32" (H) × 0.24" (V) to | |||
Image sensor | Type | 1/3 inch monochrome CMOS | ||
Pixel | 752 (H) × 480 (V) | |||
Focus adjustment | Auto*2 | |||
Exposure time | 1/20 to 1/50,000 | |||
Lights | Illumination | White LED | ||
Lighting method | Pulse lighting/DC lighting is switchable | |||
Indicators | 2 (the same display details for both indicators) | |||
Environmental resistance | Enclosure rating | IP67*3 | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions*4 | |||
Shock resistance | 500 m/s2, 3 times in each of 6 directions*4 | |||
Material | Main unit case: Zinc die-casting, Front cover: Acrylic (hard coat), Operation indicator cover: TPU | |||
Weight | Approx. 75 g | |||
*1 Installed distance 18 mm 0.71": 4 (H) × 3 (V) mm 0.16" (H) × 0.12" (V) to installed distance 27 mm 1.06": 7 (H) × 5.2 (V) mm 0.28" (H) × 0.20" (V) when the magnifying lens attachment (OP-87902) is used | ||||