Vision Sensor with Built-in AI
IV3 series
Dome attachment IV3-D10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV3-D10 | |||
Supported sensor | IV3-500CA / IV3-500MA / IV3-600CA / IV3-600MA*1 | |||
Installed distance | 0 to 50 mm*2 | |||
Material | Outer: PBT Inner: PC | |||
Weight | Approx. 230 g | |||
*1 When used with the IV3-600CA / 600MA, there will be areas that are not visible in the corners of the field of view. | ||||