Vision Sensor with Built-in AI
IV4 series
Smart camera Standard model Color IV4-H500CA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-H500CA | |||
Type | Standard model | |||
Installed distance | From 50 mm 1.97"*1 | |||
Tools | Available modes | Standard Mode, Sorting Mode, AI Through Count Mode | ||
Tool with standard mode | Standard/Sorting Modes: AI Differentiate, Outline, ColorArea*2, Area*3, EdgePixels, ColorAverage*2, Brightness Avg*3, Width, Diameter, Edge, Pitch, Color Prohibit, Position Adjustment, | |||
Number of tools | 65 tools*4 | |||
Field of view | Installation distance 50 mm 1.97": 22 (H) × 16 (V) mm 0.87"(H) × 0.63"(V) to | |||
Switch settings (programs) | 128 programs (with SD card)/32 programs (without SD card) | |||
Image receiving element | Type | 1/2.9 inch color CMOS | ||
Number of pixels | 1280 (H) × 960 (V) | |||
Image history | Number of storable images | 100 images*5 | ||
Save conditions | Logging Settings 1: NG only/OK near NG threshold*6/All – selectable. | |||
Focus adjustment | Auto*7 | |||
Image data transfer | Transfer destination | microSD card/FTP server/SFTP server – selectable | ||
Transfer format | BMP/JPEG/iv4p/txt: Selectable, file name can be changed | |||
Transfer conditions | OK/NG/NG and OK near threshold*6/OK near threshold*6/All/Judgment Complete – selectable | |||
Exposure time | 12 µs to 10 ms*8 | |||
Analysis information | RUN display | Tool-specific list (judgment results, match, match bar display)*9 | ||
RUN information | Switchable between OFF/histogram/processing time/count/output monitor | |||
Lights | Illumination | White LED | ||
Lighting method | Switchable between pulse and continuous lighting | |||
Other functions | Image capture function | Digital zoom (×2, ×4, Custom (×1 to ×8)), HDR, high gain, color filters*2, white balance*2, AI HDR, saturation boost*2, edge enhancement, black print extraction*2, brightness correction, AI Imaging, preliminary capture, | ||
Tool functions | Additional Learning (AI Differentiate, AI Identify, AI OCR, AI Count, AI Position Adjustment, AI Target Extraction, AI Trigger; AI Through Count Mode: Count), remove outline, masking function, color extraction/exclusion*2, | |||
Utilities | List of NG sensor occurrences, NG hold, test run, I/O monitor, security settings (account settings), simulator*10, FTP image information addition, multi-position adjustment, multi-master addition, high-speed program switching, automatic program switching, automatic settings backup/restore, mid-operation threshold changes, excessive input trigger time detection, model check, operation log output | |||
Indicators | OUT, TRIG, STATUS, LINK/ACT, SD | |||
Input | Type | Switchable between non-voltage input/voltage input For non-voltage input: ON voltage 2 V or lower, OFF current 0.1 mA or lower, ON current 2 mA (short circuit) | ||
Number of inputs | 6, 3 of which are selectable between IN/OUT | |||
Function | IN1: External trigger. IN2, IN3, I/O1 to I/O3: Assign any desired function. | |||
Output | Type | Open collector output: Switchable between NPN/PNP and N.O./N.C. Maximum rating: 30 V, 50 mA, residual voltage 1.5 V or lower*11 | ||
Number of outputs | 6, 3 of which are selectable between IN/OUT | |||
Function | Assign any desired function. | |||
Power/I/O | Connector | M12 12-pin A-code male connector | ||
PoE | PoE Power Class 4/6*12 | |||
Ethernet | Standard | 1000BASE-T/100BASE-TX*13 | ||
Connector | M12 8-pin X-code female connector | |||
Network function | FTP client, SFTP client, SNTP client, OPC UA server, MQTT client, Web monitor (HTTP/HTTPS selectable) | |||
Interface compatibility | Built-in Ethernet | EtherNet/IP, PROFINET CC-B*14, TCP/IP Nonprocedural Comm (×2 connections) | ||
Communication unit (IV4-CU1) | PROFINET CC-C*15, EtherCAT® | |||
Expanded memory | microSD card (microSD/microSDHC)*16 | |||
Power supply | Power voltage | 24 V +25%, -20% (including ripple)*17 | ||
Power consumption | 3.4 A or less (at 19.2 V), 2.7 A or less (at 24.0 V)(no AI imaging illumination unit; with communication unit; includes 120 mA output load) | |||
Average power consumption | 9.3 W (without AI imaging illumination unit) | |||
Environmental resistance | Enclosure rating | IP67*19 | ||
Ambient temperature | 0 to +50°C 32 to +122°F (no freezing)*20 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | Frequency: 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y and Z directions*21 | |||
Shock resistance | 500 m/s2 1640.4 ft/s2 3 times in each of 6 directions*21 | |||
Material | Main unit case: Aluminum die-casting. Front cover: Acrylic (hard coating). Back plastic cover and plastic lid: PBT. Operation indicator cover: TPU. Power supply connector: PA/POM. | |||
Weight | Approx. 370 g 13.06 oz (no AI imaging illumination unit) Approx. 560 g 19.77 oz (with AI imaging illumination unit) | |||
*1 If using at 3 m9.8'or more, it is recommended that the polarizing filter be removed before use. | ||||