Vision Sensor with Built-in AI
IV4 series
Compact model sensor amplifier IV4-HG120
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-HG120 | |||
Tools | Available modes | Standard Mode, Sorting Mode, AI Through Count Mode | ||
Tool with standard mode | Standard/Sorting Mode: AI Differentiate, Outline, ColorArea*1, Area*2, EdgePixels, ColorAverage*1, Brightness Avg*2, Width, Diameter, Edge, Edge Position, Pitch, Color Prohibit, Position Adjustment, Hi-Sp. Adj (1-axis/2-axis), | |||
Number of tools | 65 tools*3 | |||
Switch settings (programs) | 128 programs (with SD card)/32 programs (without SD card) | |||
Image history | Number of storable images | 100 images*4 | ||
Save conditions | Logging Settings 1: NGs only/NGs and OKs near threshold*5/All – selectable. | |||
Image data transfer | Transfer destination | microSD card/FTP server/SFTP server – selectable | ||
Transfer format | BMP/JPEG/iv4p/txt: Selectable, file name can be changed | |||
Transfer conditions | OK/NG/NG and OK near threshold*5/OK near threshold*5/All/Judgment Complete – selectable | |||
Analysis information | RUN display | Tool-specific list (judgment results, match, match bar display)*6 | ||
RUN information | Switchable between OFF/histogram/processing time/count/output monitor | |||
Other functions | Image capture function | Digital zoom (×2, ×4, Custom (×1 to ×8)), HDR, high gain, color filters*1, white balance*1, AI HDR, saturation boost*1, edge enhancement, black print extraction*1, brightness correction, AI Imaging II, preliminary capture, | ||
Tool functions | Additional Learning (AI Differentiate, AI Identify, AI OCR, AI Count, AI Position Adjustment, AI Target Extraction, AI Trigger; AI Through Count Mode: Count), remove outline, masking function, color extraction/exclusion*1, color histogram function*1, monochrome histogram function*2, scaling function, coordinate/angle function | |||
Utilities | List of NG sensor occurrences, NG hold, test run, I/O monitor, security settings (account settings), simulator*7, FTP image information addition, multi-position adjustment, multi-master addition, high-speed program switching, | |||
Indicators | PWR/ERR, OUT, TRIG, STATUS, LINK/ACT, SD | |||
Input | Type | Switchable between non-voltage input/voltage input | ||
Number of inputs | 8 (IN1 to IN8) | |||
Function | IN1: External trigger. IN2 to IN8: Assign any desired function. | |||
Output | Type | Open collector output: Switchable between NPN/PNP and N.O./N.C. | ||
Number of outputs | 8 (OUT1 to OUT8) | |||
Function | Assign any desired function. | |||
Ethernet | Standard | 1000BASE-T/100BASE-TX*9 | ||
Connector | RJ45 8-pin connector | |||
Network function | FTP client, SFTP client, SNTP client, OPC UA server, MQTT client, Web monitor (HTTP/HTTPS selectable) | |||
Interface compatibility | Built-in Ethernet | EtherNet/IP, PROFINET CC-B*10, TCP/IP Nonprocedural Comm (×2 connections) | ||
Communication unit (IV4-GCU1) | PROFINET CC-C*11, EtherCAT® | |||
Communication unit (DL Series) | EtherCAT®, CC-Link, DeviceNet®, RS-232C, PROFIBUS*12 | |||
Expanded memory | microSD card (microSD/microSDHC)*13 | |||
Power supply | Power voltage | 24 V +25%, -20% (including ripple) | ||
Power consumption | 2.2 A or less (at 19.2 V), 1.7 A or less (at 24.0 V) (no AI imaging illumination unit, no communication unit; includes 120 mA output load). | |||
Average power consumption | 9.5 W (sensor amplifier only; no output load) | |||
Environmental resistance | Ambient temperature | 0 to +50°C 32 to +122°F (no freezing)*14 | ||
Relative humidity | 85% RH or less (no condensation) | |||
Material | Main unit case: PC. Power supply connector: PA. I/O connector: LCP. Sensor head connector: Zinc + Nickel plating/PA. Ethernet connector: Copper alloy + Au plating. | |||
Weight | Approx. 290 g 10.24 oz | |||
*1 Color model only. | ||||