Vision Sensor with Built-in AI
IV4 series
Compact model sensor head Narrow field of view model Monochrome IV4-HG400MA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV4-HG400MA | |||
Type | Long range, narrow field of view model | |||
Installed distance | From 400 mm 15.75" | |||
Field of view | Installation distance of 400 mm 15.75": | |||
Image receiving element | Type | 1/2.9 inch monochrome CMOS | ||
Number of pixels | 1280 (H) × 960 (V) | |||
Focus adjustment | Auto*1 | |||
Exposure time | 12 µs to 9 ms*2*3 | |||
Lights | Illumination | Infrared LED | ||
Lighting method | Pulse lighting | |||
Indicators | 2 indicators (both displaying same content) | |||
Power supply | Average power consumption | 2.5 W (without AI imaging illumination unit installed) | ||
Environmental resistance | Enclosure rating | IP67*4 | ||
Ambient temperature | 0 to +50°C 32 to +122°F (no freezing)*5 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | Frequency: 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y and Z directions | |||
Shock resistance | 500 m/s2 1640.4 ft/s2 3 times in each of 6 directions | |||
Material | Main unit case: Zinc die-casting. Front cover: Acrylic. Operation indicator cover: TPU*6 | |||
Weight | Approx. 75 g 2.65 oz (no AI imaging illumination unit) | |||
*1 Focus position can be automatically adjusted during installation. It cannot be adjusted while running. Focus position can be registered separately for each program. | ||||