Compact Fan Static Eliminator
SJ-LF series
M8 - loose lead cable: 2 m OP-88095
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88095 | |||
Type | Cable for Separate Amplifier Models: For Amplifier (Connector Type) | |||
AC/DC | 24 V DC | |||
Cable end | M8 Wiring Harness | |||
Length | 2 m 6.56' | |||
Weight | Approx. 55 g |