Compact Fan Static Eliminator
SJ-LF series
Compact Fan Static Eliminator SJ-L005F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-L005F | |||
Voltage application method | High frequency AC method | |||
Applied voltage | 3 kVAC | |||
Ion balance | ±10 V *1 | |||
Installation distance | 50 mm 1.97 " or greater | |||
Maximum air speed | 7 m/s *1 | |||
Maximum air flow | 0.16 m3/min | |||
Ozone concentration | 0.05 ppm or less *1 | |||
Control input | Static elimination stop input | Can switch between “non-voltage input” and “voltage input” *2*3 | ||
Control output | Alarm (N.C.) /Ion level alarm (N.O.) | Open collector output: 30 V DC or less | ||
Power supply | Power voltage | 24 V DC ±10 % (including ripple) or 12 V DC | ||
Power consumption | 310 mA or less (for 24 V DC) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to +122 °F | ||
Relative humidity | 35 to 65 % RH (assuming no condensation) | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Weight | Approx. 100 g (main unit weight) | |||
*1 Measurement results taken with an installation distance of 100 mm 3.94 " , maximum air flow and no air filter. (Representative values) | ||||