Ultra-durable, High-power Static Elimination Gun

SJ-LG series

Catalogs View Catalog

Ultra-durable, High-power Static Elimination Gun SJ-LG series

Powerful Dust Removal x Ultra-robust Design

Introducing KEYENCE’s static elimination gun capable of removing any foreign particle.

SJ-LG series - Ultra-durable, High-power Static Elimination Gun

Introducing a static electricity elimination gun with impressive dust removal performance and a robust design. Adding ions to air delivered at supersonic speeds helps not... only remove foreign particles but also keep particles from re-adhering.

Applications

  • Foreign particle elimination before painting automobile bodies

  • Dust removal and static elimination of cell production booth

  • Removing dust after cutting processes

  • Removing foreign particles before a double shutter

Features

Impressive Dust Removal Performance 3× More Powerful

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      The device’s Laval nozzle structure—which is also used in jet engine technology—pushes out air at supersonic speeds. Adding ions to this ultra-high-speed air helps not only remove foreign particles but also keep particles from re-adhering.

      Ultra-robust All-in-One Design

      The device’s ultra-rugged body is equipped with a rubber protector capable of withstanding strong impacts, preventing breakage even when the device is dropped from 2.0 m 6.6′. The long service life and highly durable design ensure the device can be used with confidence even in frequently used sites.