High-Performance Micro Static Eliminators
SJ-M series
Spot Type Main Unit, Head Cable 2-m and CAB Needle SJ-M020G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-M020G | |||
Type | Head | |||
Voltage application method | Pulse AC method | |||
Applied voltage | ±5.5 kV | |||
Rated output voltage | ±6 kV | |||
Ion balance control method | I.C.C. method | |||
Static elimination time | 0.5 sec. max.*1 | |||
Ion balance | ±15 V*2 | |||
Supply pressure range | 0.001 to 0.5 MPa*3 | |||
Control input | Static elimination stop input | Non-voltage input | ||
Control output | Alarm output | NPN open-collector, 100 mA max. (40 V max.) | ||
Ion level alarm output | ||||
Condition alarm output | ||||
Rating | Power voltage | 24 VDC ±10% | ||
Current consumption | 450 mA max. | |||
Environmental resistance | Ambient temperature | 0 to +80°C 32 to +176°F*4*5 | ||
Relative humidity | 35 to 65%RH (no condensation)*3 | |||
Weight | Approx. 600 g | |||
*1 Operating distance: 50 mm 1.97", Air volume: 60 NL/min, | ||||