High-Performance Micro Static Eliminators
SJ-M series
Recommended Replaceable Products: Spot Type Amplifier Unit - SJ-M200
Contact Us: 1-888-539-3623 Inquiry form
Spot Type Amplifier Unit SJ-M201
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-M201 | |||
Type | Controller Unit | |||
Voltage application method | Pulse AC method | |||
Applied voltage | ±5.5 kV | |||
Rated output voltage | ±6 kV | |||
Ion balance control method | I.C.C. method | |||
Static elimination time | 0.5 sec max. *1 | |||
Ion balance | ±15 V or less *2 | |||
Supply pressure range | 0.001 to 0.5 MPa *3 | |||
Control input | Static elimination stop input | Non-voltage input | ||
Control output | Alarm output | NPN open c ollector 100 mA (40 V or less) | ||
Ion level alarm output | ||||
Condition alarm output | ||||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 450 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 65 % RH | |||
Weight | Approx. 300 g | |||
*1 At installation distance 50 mm 1.97", air flow 60 Nl/min (ambient temperature 20 to 30°C 68 to 86°F, relative humidity 40 to 60%) | ||||