Handheld Code Reader
HR-100 series
Recommended Replaceable Products: Rugged Industrial Handheld Code Reader - HR-X100
Contact Us: 1-888-539-3623 Inquiry form
Handheld Code Reader HR-101
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | HR-101 | |||
Type | High resolution | |||
Interface | Wired | |||
Light source | Red LED | |||
Wireless | Standard | - | ||
Reading | Supported | 2D | QR, MicroQR, DataMatrix (ECC200) , PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C) , MaxiCode, AztecCode | |
Barcode | CODE39, ITF, 2of5 (Industrial 2of5) , NW-7 (Codabar) , CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, MSI, Postal, CODE11, 2of5 | |||
Minimum | 2D | 0.127 mm 0.005" | ||
Barcode | 0.076 mm 0.003" | |||
Reading | 2D | 0 to 114 mm 4.49" (Cell size = 0.254 mm 0.01") | ||
Barcode | 0 to 96 mm 3.78" (Narrow bar width = 0.127 mm 0.005") | |||
Rating | Power voltage | 4.0 to 5.5 VDC | ||
Current consumption | Reading: 450 mA, Standby: 90 mA | |||
Environmental resistance | Ambient light | Sunlight: 10000 lux, Fluorescent lamp: 2000 lux | ||
Ambient temperature | 0 to 50 °C 32 to 122 °F | |||
Relative humidity | 5 to 95 % RH (No condensation) | |||
Drop Resistance | 1.8 m 5.91' 50 times on concrete | |||
Operating time | - | |||
Dimensions | 161 x 86 (head) x 71 mm (head) 6.34" x 3.39" x 2.80" | |||
Weight | Approx. 150 g | |||