Ultra-compact 1D and 2D Code Reader
SR-700 series
Ultra-compact, Fixed type Code Reader SR-700HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-700HA | |||
Type | High-resolution type | |||
Laser pointer | Light source | Visible semiconductor laser (Wavelength : 660 nm) | ||
Output | 60 µW | |||
Pulse duration | 200 µs | |||
Laser class | Class 1 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10*1) | |||
Lighting | Light source | High intensity red LED | ||
Reading | Supported code | Barcode | ―*2 | |
2D code | QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, Micro PDF417, GS1 Composite (CC-A, CC-B, CC-C) | |||
Minimum resolution | Barcode | ― | ||
2D code | 0.082 mm 0.003" | |||
Reading distance (typical examples) | Barcode | ― | ||
2D code | 22 to 50 mm 0.87" to 1.97" | |||
Focal distance | 38 mm 1.50" | |||
Field of view | 26 mm × 17 mm 1.02" × 0.67" | |||
I/O | Control input | 2 inputs (IN1 and IN2), non-voltage input (contact, solid-state) | ||
Control output | 4 NPN open collector outputs (OUT1 to 4) | |||
RS-232C | Transmission speed | 9600, 19200, 38400, 57600, 115200 bps | ||
Supported protocol | No-protocol, MC protocol, SYSWAY, KV STUDIO | |||
USB | USB 2.0 Full Speed compliant | |||
Rating | Power voltage | 5 VDC +5 %, -10 % | ||
Current consumption | 630 mA or less | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Storage temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 160 g (including cable) | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. | ||||