Vision Sensor with Built-in AI
IV3 series
AI imaging illumination unit for compact models IV3-LG6M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV3-LG6M | |||
Compatible sensor | IV3-G600MA | |||
Lights | Illumination | Infrared LED | ||
Power supply | Power is supplied by the connected sensor | |||
Environmental resistance | Enclosure rating | IP67 *1 | ||
Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) | |||
Relative humidity | 35 to 85%RH (No condensation) | |||
Material | Unit case: Aluminum die-casting/PBT | |||
Weight | Approx. 150 g 5.30 oz | |||
*1 Applicable only when mounted to a compatible sensor. Except when the polarizing filter (OP-88644/OP-88645/OP-88646/OP-88647) is mounted. | ||||