LED Lighting
CA-D series
Recommended Replaceable Products: White Bar Light 120 mm - CA-DBW12W
Contact Us: 1-888-539-3623 Inquiry form
Bar Light 120mm Blue CA-DBB12W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DBB12W | |||
Type | Bar Lights | |||
LED color | Blue | |||
Diffusion plate | -*1 | |||
Polarizing plate | - | |||
Power consumption | 13.8 W | |||
Input voltage | 12 V | |||
Weight | Approx 195 g | |||
*1 A diffusion plate is included with the CA-DBxxxW. The thickness ofthe diffusion plate is approximately 2 mm 0.08" | ||||