Lenses (for Machine Vision)
CA-L series
Recommended Replaceable Products: 2" high-resolution, low-distortion lenses 18 mm - CA-LHT18
Contact Us: 1-888-539-3623 Inquiry form
Lens CA-LHL16
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LHL16 | |||
Focal point | 16 mm 0.62" | |||
F-stop | F2.8 to F32 *1 | |||
Minimum WD | 0.1 m 0.33' | |||
Resolving power | 100 cycles/mm at center, 80 cycles/mm on periphery | |||
Compatible image sensor size | 2" | |||
TV distortion | -0.20 %*2 | |||
Filter size | 77 mm 3.03" P0.75 | |||
Mount | Special mount (M40 P0.75) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Approx. 420 g | |||
*1 When used with a line camera, an aperture of around F 2.8 is recommended. This improves the peripheral resolving power. |