Lenses (for Machine Vision)
CA-L series
Telecentric macro lens 0.3-0.75x CA-LM0307
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LM0307*1 | |||
Optical magnification (reference magnification) | x0.3 to x0.75 | |||
WD (at reference magnification) | x0.3: 177.8 mm 7", x0.75: 97 mm 3.819"*2 | |||
Compatible image sensor size | 2/3" | |||
Field of view (at reference magnification) | 1/3" | 4.8 x 6.4 mm to 12 x 16 mm 0.19" x 0.25" to 0.47" x 0.63" | ||
1/2" | 6.4 x 8.5 mm to 16 x 21.3 mm 0.25" x 0.33" to 0.63" x 0.84" | |||
2/3" | 8.8 x 11.7 mm to 22.0 x 29.3 mm 8.8 x 11.7 mm to 22.0 x 29.3 mm | |||
F-stop range (aperture) | 5 to CLOSE (F-stop: 2.8 to CLOSE) | |||
Depth-of-field | x0.3: 14.22 mm 0.56", x0.75: 2.27 mm 0.09"*3 | |||
Max. TV distortion | x0.3: 0.10 %, x0.75: 0.025 % | |||
Resolution | x0.3: 11.2 µm 0.44Mil, x0.75: 4.5 µm 0.18 Mil*4 | |||
Mount | C-mount | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (no condensation) | |||
Weight | Approx. 345 g | |||
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |