Lenses (for Machine Vision)
CA-L series
High resolution telecentric macro lens Coaxial 0.5x CA-LMHA05
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHA05*1 | |||
Optical magnification | x0.5 | |||
Shape | Coaxial | |||
Compatible image sensor size | 2/3" | |||
Field of view (at reference magnification) | 1/3": 7.2 x 9.6 mm 0.28" x 0.38" | |||
F-stop range (aperture) | 9.6 | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (no condensation) | |||
WD | 110.2 mm 4.34"*2 | |||
TV distortion | 0.00 % (2/3") | |||
Depth-of-field | 3.1 mm 0.12"*3 | |||
Mount | C-mount | |||
Resolution | 12.9 µm 0.51 Mil*4 | |||
Weight | Approx. 110 g | |||
*1 Depending on factors such as the installation orientation and the vibrations of the environment, consider reinforcing the installation such as by implementing countermeasures to hold the lens in place. For information on the locations to hold the lens in place, see the installation examples. |