Lenses (for Machine Vision)
CA-L series
Ultra high resolution Telecentric Macro Lens CA-LMHR04
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHR04*1 | |||
Optical magnification | x0.35 to x0.44 | |||
Max. compatible image sensor size | 2/3" | |||
Field of view | 2/3": Low magnification 24.0 x 20.2 mm 0.94" x 0.80", High magnification 19.1 x 16.1 mm 0.75" x 0.63" | |||
F-stop range (aperture) | Low magnification: 4.4 to 18, High magnification: 5.5 to 22 | |||
Resolving power | Center/periphery: 120 cycles/mm | |||
WD | Low magnification: 112.7 mm 4.44", High magnification: 112.7 mm 4.44"*2 | |||
TV distortion | Low magnification: 0.02 %, High magnification: 0.01 % | |||
Depth-of-field | Low magnification: 10.449 mm 0.41", High magnification: 6.612 mm 0.26"*3 | |||
Mount | C-mount | |||
Pixel resolution | 10 µm 0.39 Mil/pixel*4 | |||
Resolution | 8.39 µm 0.33 Mil*5 | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (No condensation) | |||
Weight | Approx. 400 g | |||
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |