Lenses (for Machine Vision)
CA-L series
Ultra high resolution Telecentric Macro Lens Straight 2x CA-LMHR20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHR20*1 | |||
Optical magnification | x1.73 to x2.20 | |||
Max. compatible image sensor size | 2/3" | |||
Field of view | 2/3": Low magnification 4.8 x 4.1 mm 0.19" x 0.16", High magnification 3.8 x 3.2 mm 0.15" x 0.13" | |||
F-stop range (aperture) | Low magnification: 6.8 to 43, High magnification: 8.7 to 55 | |||
Resolving power | Center/periphery: 120 cycles/mm | |||
WD | Low magnification: 114.8 mm 4.52", High magnification: 109.4 mm 4.31"*2 | |||
TV distortion | Low magnification: 0.001 %, High magnification: 0.011 % | |||
Depth-of-field | Low magnification: 0.428 mm0.02", High magnification: 0.264 mm0.01"*3 | |||
Mount | C-mount | |||
Pixel resolution | 2 µm 0.08 Mil/pixel*4 | |||
Resolution | 2.6 µm 0.10 Mil*5 | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (No condensation) | |||
Weight | Approx. 410 g | |||
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |