Lenses (for Machine Vision)
CA-L series
Ultra high resolution Telecentric Macro Lens x4 CA-LMHR40
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHR40*1 | |||
Optical magnification | x3.45 to x4.41 | |||
Max. compatible image sensor size | 2/3" | |||
Field of view | 2/3": Low magnification 2.4 x 2.1 mm 0.09"x 0.08", High magnification 1.9 x 1.6 mm 0.07" x 0.06" | |||
F-stop range (aperture) | Low magnification: 8.6 to 183, High magnification: 11 to 234 | |||
Resolving power | Center/periphery: 120 cycles/mm | |||
WD | Low magnification: 65.9 mm 2.59", High magnification: 65.9 mm 2.59"*2 | |||
TV distortion | Low magnification: 0.015 %, High magnification: -0.002 % | |||
Depth-of-field | Low magnification: 0.108 mm 0.004", High magnification: 0.066 mm 0.002"*3 | |||
Mount | C-mount | |||
Pixel resolution | 1 µm 0.04 Mil/pixel*4 | |||
Resolution | 1.68 µm 0.07 Mil*5 | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (No condensation) | |||
Weight | Approx. 650 g | |||
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. | ||||