Lenses (for Machine Vision)
CA-L series
Lens CV-L3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-L3 | |||
Focal point | 3.5 mm 0.14" | |||
F-stop range (aperture) | F1.6 to CLOSE | |||
Minimum WD | 0.1 m 0.3' | |||
Mount | C-mount | |||
Filter size | 43.0 mm 1.69" P0.75 | |||
Compatible image sensor size | 1/2" | |||
TV distortion | -10.0 % (-5.0 %)*1 | |||
Resolving power | 100 cycles/mm at center, 40 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Polarizing filter | OP-87894 | |||
Protective filter | CA-LF43 | |||
Weight | Approx. 90 g | |||
*1 Indicates specification for compatible image sensor size. Value in parenthesis applies to 1/3" image sensor size. | ||||