Lenses (for Machine Vision)
CA-L series
Specs Lenses (for Machine Vision) CA-L series
Ultra High-Resolution, Low-Distortion Lens Supporting 4/3" Image Sensors
|
Model |
CA-LAE12 |
CA-LAE16 |
CA-LAE25 |
CA-LAE35 |
CA-LAE50 |
|||
|
Image |
|
|
|
|
|
|||
|
Focal point |
12 mm 0.47" |
16 mm 0.63" |
25 mm 0.98" |
35 mm 1.38" |
50 mm 1.97" |
|||
|
F-stop range (aperture) |
F2.0 to F16 |
|||||||
|
Minimum WD |
0.07 m 0.23' |
0.1 m 0.3' |
0.15 m 0.5' |
0.2 m 0.7' |
0.3 m 1.0' |
|||
|
Mount |
C-mount |
|||||||
|
Filter size |
M77 P0.75 |
M43 P0.75 |
M46 P0.75 |
M49 P0.75 |
M40.5P0.5 |
|||
|
TV distortion |
0.30% |
0.05% |
0.10% |
0.20% |
||||
|
Resolving power |
200 cycles/mm at center, 140 cycles/mm on periphery |
200 cycles/mm at center, 160 cycles/mm on periphery |
||||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (No condensation) |
|||||||
|
Lens coating |
WIDE BAND MULTI COATING |
|||||||
|
Max. compatible image sensor size |
ø23 ø0.91" |
|||||||
|
Weight |
Approx. 431 g 15.21 oz |
Approx. 303 g 10.69 oz |
Approx. 338 g 11.93 oz |
Approx. 345 g 12.17 oz |
Approx. 368 g 12.99 oz |
|||
High-Resolution, Low-Distortion Lens
|
Model |
CA-LAR5 |
CA-LAR8 |
CA-LAR12 |
CA-LAR16 |
CA-LAR25 |
CA-LAR35 |
CA-LAR50 |
|||
|
Image |
|
|
|
|
|
|
|
|||
|
Focal point |
5 mm 0.20" |
8.5 mm 0.33" |
12 mm 0.47" |
16 mm 0.63" |
25 mm 0.984" |
35 mm 1.38" |
50 mm 1.97" |
|||
|
F-stop range (aperture) |
F1.8 to F16 |
F2.8 to F16 |
||||||||
|
Minimum WD |
0.05 m 0.16' |
0.07 m 0.23' |
0.1 m 0.3' |
|||||||
|
Mount |
C-mount |
|||||||||
|
Filter size |
M62 × P0.75 |
M46 × P0.75 |
M40.5 × P0.5 |
M34 × P0.5 |
M37.5 × P0.5 |
|||||
|
Compatible image sensor size |
2/3" |
|||||||||
|
TV distortion |
0.09% |
0.02% |
0.09% |
0.08% |
0.05% |
|||||
|
Resolving power |
220 cycles/mm at center, |
250 cycles/mm at center, |
250 cycles/mm at center, 180 cycles/mm on periphery |
|||||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (No condensation) |
|||||||||
|
Lens coating |
WIDE, BAND MULTICOATING |
|||||||||
|
Weight |
Approx. 232 g 8.18 oz |
Approx. 180 g 6.35 oz |
Approx. 140 g 4.94 oz |
Approx. 186 g 6.56 oz |
Approx. 160 g 5.64 oz |
Approx. 196 g 6.91 oz |
Approx. 210 g 7.41 oz |
|||
Low-Distortion Lens, Environmentally Resistant Lens
|
Model |
CA-LA4 |
CA-LA8 |
CA-LA12 |
CA-LA16 |
CA-LA25 |
CA-LA35 |
CA-LA50 |
CA-LA75 |
|||
|
Image |
|
|
|
|
|
|
|
|
|||
|
Focal point |
4.5 mm 0.18" |
8 mm 0.31" |
12 mm 0.47" |
16 mm 0.63" |
25 mm 0.98" |
35 mm 1.38" |
50 mm 1.97" |
75 mm 2.95" |
|||
|
F-stop range (aperture) |
F1.6 to F16 |
F1.4 to F16 |
F1.5 to F16 |
F2.8 to F16 |
F2.0 to F16 |
||||||
|
Minimum WD |
0.05 m 0.16' |
0.1 m 0.3' |
0.15 m 0.5' |
0.4 m 1.3' |
|||||||
|
Mount |
C-mount |
||||||||||
|
Filter size |
M72 × P0.75 |
M40.5 × P0.5 |
M34 × P0.5 |
M34 × P0.5 |
M30.5 × P0.5 |
M27 × P0.5 |
M43 × P0.75 |
||||
|
Compatible image sensor size |
1/1.8" |
2/3" |
|||||||||
|
TV distortion |
0.20% |
0.39% |
0.10% |
0.08% |
0.10% |
0.03% |
|||||
|
Resolving power |
120 cycles/mm at center, 100 cycles/mm on periphery |
||||||||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (No condensation) |
||||||||||
|
Weight |
Approx. 216 g 7.62 oz |
Approx. 100 g 3.53 oz |
Approx. 147 g 5.18 oz |
Approx. 119 g 4.20 oz |
Approx. 112 g 3.95 oz |
Approx. 96 g 3.38 oz |
Approx. 81 g 2.85 oz |
Approx. 308 g 10.87 oz |
|||
Ultra High Resolution, Low Distortion Lens Supporting 4/3" Images
|
Model |
CA-LHE12 |
CA-LHE16 |
CA-LHE25 |
CA-LHE35 |
CA-LHE50 |
|||
|
Image |
|
|
|
|
|
|||
|
Focal point |
12 mm 0.47" |
16 mm 0.63" |
25 mm 0.98" |
35 mm 1.38" |
50 mm 1.97" |
|||
|
F-stop range (aperture) |
F2.0 to F22 |
F2.0 to F16 |
F2.0 to F22 |
|||||
|
Minimum WD |
0.1 m 0.3' |
0.15 m 0.5' |
0.2 m 0.7' |
0.3 m 1.0' |
||||
|
Mount |
C-mount |
|||||||
|
Filter size |
55 mm 2.17" P0.75 |
40.5 mm 1.59" P0.5 |
37.5 mm 1.48" P0.5 |
|||||
|
Compatible image sensor size |
ø23 mm ø0.91"(full-size C-mount) |
|||||||
|
TV distortion |
0.59 % |
0.02 % |
-0.57 % |
-0.17 % |
0.80 % |
|||
|
Resolving power |
160 cycles/mm at center, 80 cycles/mm on periphery |
|||||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (No condensation) |
|||||||
|
Lens coating |
WIDE BAND MULTI COATING |
|||||||
|
Weight |
Approx. 270 g |
Approx. 250 g |
Approx. 260 g |
Approx. 210 g |
Approx. 220 g |
|||
High Resolution, Low Distortion Lens
|
Model |
CA-LHR5 |
CA-LHR8 |
CA-LHR12 |
CA-LHR16 |
CA-LHR25 |
CA-LHR35 |
CA-LHR50 |
|||
|
Image |
|
|
|
|
|
|
|
|||
|
Focal point |
5 mm 0.20" |
8.5 mm 0.33" |
12 mm 0.47" |
16 mm 0.63" |
25 mm 0.98" |
35 mm 1.38" |
50 mm 1.97" |
|||
|
F-stop range (aperture) |
F1.8 to F16 |
F1.8 to F11 |
F1.8 to F16 |
F2.0 to F16 |
F2.8 to F16 |
|||||
|
Minimum WD |
0.1 m 0.3' |
|||||||||
|
Mount |
C-mount |
|||||||||
|
Filter size |
46.0 mm 1.81" P0.75 |
34.0 mm 1.34" P0.5 |
25.5 mm 1.00" P0.5 |
34.0 mm 1.34" P0.5 |
30.5 mm 1.20" P0.5 |
|||||
|
Compatible image sensor size |
2/3" |
|||||||||
|
TV distortion |
-0.33 % (-0.11 %)*1 |
0.31 % (-0.02 %)*1 |
-0.12 % (0.01 %)*1 |
-0.20 % (-0.11 %)*1 |
-0.09 % (-0.04 %)*1 |
0.05 % (-0.01 %)*1 |
-0.02 % (0.02 %)*1 |
|||
|
Resolving power |
200 cycles/mm at center, 140 cycles/mm on periphery |
|||||||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (No condensation) |
|||||||||
|
Lens coating |
WIDE, BAND MULTICOATING |
|||||||||
|
Weight |
Approx. 120 g |
Approx. 115 g |
Approx. 105 g |
Approx. 90 g |
Approx. 95 g |
Approx. 160 g |
Approx. 170 g |
|||
|
*1 Indicates specification for compatible image sensor size. Value in parenthesis applies to 1/3" image sensor size. |
||||||||||
Low Distortion Lens
|
Model |
CA-LH4 |
CA-LH8*2 |
CA-LH12 |
CA-LH25 |
CA-LH35 |
CA-LH50 |
CA-LH75 |
|||
|
Image |
|
|
|
|
|
|
|
|||
|
Focal point |
4.4 mm 0.17" |
8 mm 0.31" |
12 mm 0.47" |
25 mm 0.98" |
35 mm 1.38" |
50 mm 1.97" |
75 mm 2.95" |
|||
|
F-stop range (aperture) |
F1.6 to F16 |
F1.4 to F16 |
F2.0 to F16 |
F2.8 to F22 |
F2.5 to F22 |
|||||
|
Minimum WD |
0.1 m 0.3' |
0.15 m 0.5' |
0.2 m 0.7' |
1.2 m 3.9' |
||||||
|
Mount |
C-mount |
|||||||||
|
Filter size |
43.0 mm 1.69" P0.75 |
27.0 mm 1.06" P0.5 |
34.0 mm 1.34" P0.5 |
|||||||
|
Compatible image sensor size |
1/1.8" |
2/3" |
||||||||
|
TV distortion |
-0.2 % (-0.13 %)*1 |
-0.6 % (-0.28 %)*1 |
-0.07 % (-0.04 %)*1 |
-0.04 % (-0.02 %)*1 |
-0.2 % (-0.05 %)*1 |
-0.03 % (-0.01 %)*1 |
-0.1 % (-0.05 %)*1 |
|||
|
Resolving power |
100 cycles/mm at center, 80 cycles/mm on periphery |
|||||||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (No condensation) |
|||||||||
|
Weight |
Approx. 150 g |
Approx. 90 g |
Approx. 75 g |
Approx. 89 g |
Approx. 69 g |
Approx. 92 g |
Approx. 105 g |
|||
|
*1 Indicates specification for compatible image sensor size. Value in parenthesis applies to 1/3" image sensor size. |
||||||||||
Standard Lens
|
Model |
CV-L3 |
CV-L6 |
CV-L16 |
CV-L50 |
|||
|
Image |
|
|
|
|
|||
|
Focal point |
3.5 mm 0.14" |
6 mm 0.24" |
16 mm 0.63" |
50 mm 1.97" |
|||
|
F-stop range (aperture) |
F1.6 to CLOSE |
||||||
|
Minimum WD |
0.1 m 0.3' |
0.2 m 0.7' |
0.4 m 1.3' |
1.0 m 3.3' |
|||
|
Mount |
C-mount |
||||||
|
Filter size |
43.0 mm 1.69" P0.75 |
30.5 mm 1.20" P0.5 |
27.0 mm 1.06" P0.5 |
30.5 mm 1.20" P0.5 |
|||
|
Compatible image sensor size |
1/2" |
2/3" |
|||||
|
TV distortion |
-10.0 % (-5.0 %)*1 |
-1.8 % (-1.4 %)*1 |
-0.8 % (-0.2 %)*1 |
-0.2 % (-0.1 %)*1 |
|||
|
Resolving power |
100 cycles/mm at center, 40 cycles/mm on periphery |
||||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (No condensation) |
||||||
|
Polarizing filter |
OP-87894 |
OP-54030 |
OP-54029 |
OP-54030 |
|||
|
Protective filter |
CA-LF43 |
CA-LF30 |
CA-LF27 |
CA-LF30 |
|||
|
Weight |
Approx. 90 g |
Approx. 70 g |
Approx. 44 g |
Approx. 50 g |
|||
|
*1 Indicates specification for compatible image sensor size. Value in parenthesis applies to 1/3" image sensor size. |
|||||||
High-resolution lens for line scan cameras
|
Model |
CA-LHW8 |
CA-LHW12 |
CA-LHW16 |
CA-LHW25 |
CA-LHW35 |
CA-LHW50 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Focal point |
8 mm 0.32" |
12.5 mm 0.49" |
16 mm 0.62" |
25 mm 0.98" |
35 mm 1.38" |
50 mm 1.97" |
|||
|
F-stop |
F1.4 to F16 *1 |
||||||||
|
Minimum WD |
0.1 m 0.33' |
0.3 m 0.98' |
0.5 m 1.64' |
||||||
|
Resolving power |
120 cycles/mm at center, 63 cycles/mm on periphery |
||||||||
|
Compatible image sensor size |
1" |
||||||||
|
TV distortion |
-1.2 % (-1.6 %, -1 %)*2 |
-1.58 % (-1 %, -0.6 %)*2 |
-1.0 % (-0.7 %, -0.4 %)*2 |
-1.0 % (-0.5 %, -0.3 %)*2 |
-0.5 % (-0.3 %, -0.1 %)*2 |
-0.05 % (0.05 %, 0.02 %)*2 |
|||
|
Filter size |
55.0 mm 2.17" P0.75 |
35.5 mm 1.4" P0.5 |
40.5 mm 1.59" P0.5 |
||||||
|
Mount |
C-mount |
||||||||
|
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
|||||||
|
Relative humidity |
80% RH or less (No condensation) |
||||||||
|
Weight |
Approx. 210 g |
Approx. 160 g |
Approx. 150 g |
Approx. 130 g |
Approx. 140 g |
Approx. 210 g |
|||
|
*1 When used with a line camera, an aperture of around F 2.8 is recommended. This improves the peripheral resolving power. |
|||||||||
High-resolution lens for line scan cameras
|
Model |
CA-LML0210*1 |
|||
|
Image |
|
|||
|
Optical magnification |
x0.25 to x1.0 |
|||
|
WD (at reference magnification) |
×0.25 |
238 mm 9.37"*2 |
||
|
×0.50 |
137 mm 5.39"*2 |
|||
|
×0.75 |
105 mm 4.13"*2 |
|||
|
×1.0 |
88 mm 3.46"*2 |
|||
|
Compatible image sensor size |
2" |
|||
|
Field of view (at reference magnification) |
1": 9.6 x 12.8 mm to 38.4 x 51.2 mm 0.38" x 0.50" to 1.51" x 2.01", 28.7 mm 1.13" line camera: 28.7 mm to 114.7 mm 1.13" to 4.52", |
|||
|
F-stop range (aperture) |
F6 to F64 (F-stop: F2.8 to F32) |
|||
|
Telecentricity |
- |
|||
|
Filter size |
46.0 mm P0.75 1.81" |
|||
|
Resolution |
×0.25 |
16.8 µm 0.66 Mil*3 |
||
|
×0.50 |
8.4 µm 0.33 Mil*3 |
|||
|
×1.0 |
4.2 µm 0.17 Mil*3 |
|||
|
TV distortion (Max.) |
×0.25 |
-0.10 % |
||
|
×0.50 |
0.10 % |
|||
|
×1.0 |
-0.10 % |
|||
|
Depth-of-field |
×0.25 |
20.48 mm 0.81"*4 |
||
|
×0.50 |
5.12 mm 0.20"*4 |
|||
|
×1.0 |
1.28 mm 0.05"*4 |
|||
|
Mount |
Special mount (M40 P0.75) |
|||
|
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
||
|
Relative humidity |
80% RH or less (No condensation) |
|||
|
Weight |
Approx. 650 g |
|||
|
*1 When installing the macro lens (CA-LMxx) to the line scan camera, make sure to secure the lens unit with the dedicated mounting stand (OP-87337, sold separately) or an equivalent mount. |
||||
Distortion-free, VPR-equipped, Telecentric Macro Lens
|
Model |
CA-LMHR04*1 |
CA-LMHR08*1 |
CA-LMHR13*1 |
CA-LMHR20*1 |
CA-LMHR40*1 |
|||
|
Image |
|
|
|
|
|
|||
|
Optical magnification |
x0.35 to x0.44 |
x0.69 to x0.88 |
x1.15 to x1.47 |
x1.73 to x2.20 |
x3.45 to x4.41 |
|||
|
Max. compatible image sensor size |
2/3" |
|||||||
|
Field of view |
2/3": Low magnification 24.0 x 20.2 mm 0.94" x 0.80", High magnification 19.1 x 16.1 mm 0.75" x 0.63" |
2/3": Low magnification 12.2 x 10.3 mm 0.48" x 0.41", High magnification 9.5 x 8.0 mm 0.37" x 0.31" |
2/3": Low magnification 7.3 x 6.2 mm 0.29" x 0.24", High magnification 5.7 x 4.8 mm 0.22" x 0.19" |
2/3": Low magnification 4.8 x 4.1 mm 0.19" x 0.16", High magnification 3.8 x 3.2 mm 0.15" x 0.13" |
2/3": Low magnification 2.4 x 2.1 mm 0.09"x 0.08", High magnification 1.9 x 1.6 mm 0.07" x 0.06" |
|||
|
F-stop range (aperture) |
Low magnification: 4.4 to 18, High magnification: 5.5 to 22 |
Low magnification: 5.6 to 23, High magnification: 7.1 to 29 |
Low magnification: 5.7 to 38, High magnification: 7.3 to 49 |
Low magnification: 6.8 to 43, High magnification: 8.7 to 55 |
Low magnification: 8.6 to 183, High magnification: 11 to 234 |
|||
|
Resolving power |
Center/periphery: 120 cycles/mm |
|||||||
|
WD |
Low magnification: 112.7 mm 4.44", High magnification: 112.7 mm 4.44"*2 |
Low magnification: 111.0 mm 4.37", High magnification: 111.0 mm 4.37"*2 |
Low magnification: 111.6 mm 4.39", High magnification: 111.6 mm 4.39"*2 |
Low magnification: 114.8 mm 4.52", High magnification: 109.4 mm 4.31"*2 |
Low magnification: 65.9 mm 2.59", High magnification: 65.9 mm 2.59"*2 |
|||
|
TV distortion |
Low magnification: 0.02 %, High magnification: 0.01 % |
Low magnification: 0.005 %, High magnification: -0.001 % |
Low magnification: 0.011 %, High magnification: -0.015 % |
Low magnification: 0.001 %, High magnification: 0.011 % |
Low magnification: 0.015 %, High magnification: -0.002 % |
|||
|
Depth-of-field |
Low magnification: 10.449 mm 0.41", High magnification: 6.612 mm 0.26"*3 |
Low magnification: 2.689 mm0.11", High magnification: 1.653 mm0.07"*3 |
Low magnification: 0.968 mm0.04", High magnification: 0.592 mm0.02"*3 |
Low magnification: 0.428 mm0.02", High magnification: 0.264 mm0.01"*3 |
Low magnification: 0.108 mm 0.004", High magnification: 0.066 mm 0.002"*3 |
|||
|
Mount |
C-mount |
|||||||
|
Pixel resolution |
10 µm 0.39 Mil/pixel*4 |
5 µm 0.20 Mil/pixel*4 |
3 µm 0.12 Mil/pixel*4 |
2 µm 0.08 Mil/pixel*4 |
1 µm 0.04 Mil/pixel*4 |
|||
|
Resolution |
8.39 µm 0.33 Mil*5 |
5.4 µm 0.21 Mil*5 |
3.3 µm 0.13 Mil*5 |
2.6 µm 0.10 Mil*5 |
1.68 µm 0.07 Mil*5 |
|||
|
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
||||||
|
Relative humidity |
80% RH or less (No condensation) |
|||||||
|
Weight |
Approx. 400 g |
Approx. 285 g |
Approx. 330 g |
Approx. 410 g |
Approx. 650 g |
|||
|
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |
||||||||
Variable-magnification Telecentric Macro Lens Supporting 4/3" Images
|
Model |
CA-LMHE0510 *1 |
CA-LMHE20 *1 |
|||
|
Image |
|
|
|||
|
Optical magnification |
×0.5 to ×1.0 |
×2.0 |
|||
|
WD (at reference magnification) |
×0.5: 80.0 mm 3.15" |
80.6 mm 3.17" *2 |
|||
|
Compatible image sensor size |
4/3" (ø23 mm ø0.91") |
||||
|
Field of view |
20.5 mm × 25.5 mm to 10.2 mm × 12.8 mm 0.81" × 1.00" to 0.40" × 0.50" (With CA-HF2100x connected) |
5.1 mm × 6.4 mm 0.20" × 0.25" (With CA-HF2100x connected) |
|||
|
F-stop range (aperture) |
5.0 to 32 |
5.0 to 72 |
|||
|
Resolution |
×0.5: 6.7 μm 0.26 Mil |
1.7 μm 0.07 Mil *3 |
|||
|
Resolving power |
Center/periphery: 120 cycles/mm |
||||
|
TV distortion |
0.10 % |
||||
|
Depth-of-field |
×0.5: 5.12 mm 0.20" |
0.32 mm 0.01" *4 |
|||
|
Mount |
C-mount |
||||
|
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
|||
|
Relative humidity |
80% RH or less (no condensation) |
||||
|
Weight |
Approx. 1050 g 2.31 lb |
Approx. 830 g 1.83 lb |
|||
|
*1 Depending on factors such as the installation orientation and the vibrations of the environment, consider reinforcing the installation such as by implementing countermeasures to hold the lens in place. |
|||||
Variable-magnification Telecentric Macro Lens Supporting 2/3" Images
|
Model |
CA-LM0510*1 |
CA-LM0307*1 |
|||
|
Image |
|
|
|||
|
Optical magnification (reference magnification) |
x0.5 to x1.0 |
x0.3 to x0.75 |
|||
|
WD (at reference magnification) |
x0.5: 111 mm 4.37", x1.0: 78 mm 3.07"*2 |
x0.3: 177.8 mm 7", x0.75: 97 mm 3.819"*2 |
|||
|
Compatible image sensor size |
2/3" |
||||
|
Field of view (at reference magnification) |
1/3" |
3.6 x 4.8 mm to 7.2 x 9.6 mm 0.14" x 0.19" to 0.28" x 0.38" |
4.8 x 6.4 mm to 12 x 16 mm 0.19" x 0.25" to 0.47" x 0.63" |
||
|
1/2" |
4.8 x 6.4 mm to 9.6 x 12.8 mm 0.19" x 0.25" to 0.38" x 0.50" |
6.4 x 8.5 mm to 16 x 21.3 mm 0.25" x 0.33" to 0.63" x 0.84" |
|||
|
2/3" |
6.6 x 8.8 mm to 13.2 x 17.6 mm 0.26" x 0.35" to 0.52" x 0.69" |
8.8 x 11.7 mm to 22.0 x 29.3 mm 8.8 x 11.7 mm to 22.0 x 29.3 mm |
|||
|
F-stop range (aperture) |
5 to CLOSE (F-stop: 2.8 to CLOSE) |
||||
|
Depth-of-field |
x0.5: 5.12 mm 0.20", x1.0: 1.28 mm 0.05"*3 |
x0.3: 14.22 mm 0.56", x0.75: 2.27 mm 0.09"*3 |
|||
|
Max. TV distortion |
x0.5: -0.4 %, x1.0: -0.1 % |
x0.3: 0.10 %, x0.75: 0.025 % |
|||
|
Resolution |
x0.5: 6.7 µm 0.26 Mil, x1.0: 3.4 µm 0.13 Mil*4 |
x0.3: 11.2 µm 0.44Mil, x0.75: 4.5 µm 0.18 Mil*4 |
|||
|
Mount |
C-mount |
||||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (no condensation) |
||||
|
Weight |
Approx. 220 g |
Approx. 345 g |
|||
|
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |
|||||
Telecentric Macro Lens
|
Model |
CA-LMH05*1 |
CA-LMH10*1 |
CA-LMH20*1 |
CA-LMHA05*1 |
CA-LMHA10*1 |
CA-LMHA20*1 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Optical magnification |
x0.5 |
x1.0 |
x2.0 |
x0.5 |
x1.0 |
x2.0 |
|||
|
Shape |
Standard |
Coaxial |
|||||||
|
Compatible image sensor size |
2/3" |
||||||||
|
Field of view (at reference magnification) |
1/3": 7.2 x 9.6 mm 0.28" x 0.38" |
1/3": 3.6 x 4.8 mm 0.14" x 0.19" |
1/3": 1.8 x 2.4 mm 0.07" x 0.09" |
1/3": 7.2 x 9.6 mm 0.28" x 0.38" |
1/3": 3.6 x 4.8 mm 0.14" x 0.19" |
1/3": 1.8 x 2.4 mm 0.07" x 0.09" |
|||
|
F-stop range (aperture) |
9.6 |
11.1 |
13.5 |
9.6 |
11.1 |
13.5 |
|||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (no condensation) |
||||||||
|
WD |
110.2 mm 4.34"*2 |
110.1 mm 4.33"*2 |
110.2 mm 4.34"*2 |
110.1 mm 4.33"*2 |
110.2 mm 4.34"*2 |
||||
|
TV distortion |
0.00 % (2/3") |
0.01 % (2/3") |
0.00 % (2/3") |
0.01 % (2/3") |
|||||
|
Depth-of-field |
3.1 mm 0.12"*3 |
0.9 mm 0.04"*3 |
0.3 mm 0.01"*3 |
3.1 mm 0.12"*3 |
0.9 mm 0.04"*3 |
0.3 mm 0.01"*3 |
|||
|
Mount |
C-mount |
||||||||
|
Resolution |
12.9 µm 0.51 Mil*4 |
7.5 µm 0.30 Mil*4 |
4.5 µm 0.18 Mil*4 |
12.9 µm 0.51 Mil*4 |
7.5 µm 0.30 Mil*4 |
4.5 µm 0.18 Mil*4 |
|||
|
Weight |
Approx. 100 g |
Approx. 95 g |
Approx. 130 g |
Approx. 110 g |
Approx. 105 g |
Approx. 140 g |
|||
|
*1 Depending on factors such as the installation orientation and the vibrations of the environment, consider reinforcing the installation such as by implementing countermeasures to hold the lens in place. For information on the locations to hold the lens in place, see the installation examples. |
|||||||||
Telecentric Macro Lens
|
Model |
CA-LM1*1 |
|||
|
Image |
|
|||
|
Type |
Standard |
|||
|
Optical magnification (reference magnification) |
x1 |
|||
|
Magnification range |
- |
|||
|
WD (at reference magnification) |
67 mm 2.64" *2 |
|||
|
Compatible image sensor size |
2/3" |
|||
|
Field of view (at reference magnification) |
1/3" |
3.6 x 4.8 mm 0.142" x 0.189" |
||
|
1/2" |
4.8 x 6.4 mm 0.189" x 0.252" |
|||
|
2/3" |
6.6 x 8.8 mm 0.26" x 0.34" |
|||
|
F-stop range (aperture) |
11.5 |
|||
|
Depth-of-field |
920 µm 36.22 Mil*3 |
|||
|
Max. TV distortion |
0.02 % |
|||
|
Resolution |
7.7 µm 0.30 Mil*4 |
|||
|
Mount |
C-mount |
|||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (no condensation) |
|||
|
Weight |
Approx. 66 g |
|||
|
*1 The above values are all calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |
||||
Telecentric Macro Lens
|
Model |
CA-LMA1*1 |
|||
|
Image |
|
|||
|
Type |
Coaxial |
|||
|
Optical magnification (reference magnification) |
x1 |
|||
|
Magnification range |
- |
|||
|
WD (at reference magnification) |
67 mm 2.64" *2 |
|||
|
Compatible image sensor size |
2/3" |
|||
|
Field of view (at reference magnification) |
1/3" |
3.6 x 4.8 mm 0.142" x 0.189" |
||
|
1/2" |
4.8 x 6.4 mm 0.189" x 0.252" |
|||
|
2/3" |
6.6 x 8.8 mm 0.26" x 0.34" |
|||
|
F-stop range (aperture) |
11.5 |
|||
|
Depth-of-field |
920 µm 36.22 Mil*3 |
|||
|
Max. TV distortion |
0.02 % |
|||
|
Resolution |
7.7 µm 0.30 Mil*4 |
|||
|
Mount |
C-mount |
|||
|
Ambient temperature/humidity range |
0 to +50°C 32 to 122°F, 80% RH or less (no condensation) |
|||
|
Weight |
Approx. 75 g |
|||
|
*1 The above values are all calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |
||||
Filters
|
Model |
CA-LF34 |
CA-LF43 |
|||
|
Image |
|
|
|||
|
Type |
Protective filter |
||||
|
Note |
For 34 mm 1.33" diameter screws |
For 43 mm 1.69" diameter screws |
|||