Color LCD Monitor
CA-M series
XY Stage for Camera CA-S2040
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-S2040 | |||
Distancemoved | Short axis | ±10 mm ±0.39" | ||
Long axis | ±20 mm ±0.79" | |||
Marked scale resolution | Standard scale: 1 mm 0.04" | |||
Thread pitch | 0.7 mm 0.03"/turn (on both short and long axes) | |||
Withstand load | 1.5 kgf | |||
Lock function | Lock screw appropriate tightening torque: | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 85% RH or less (No condensation) | |||
Weight | 250 g |