Color LCD Monitor
CA-M series
Contact Us: 1-888-539-3623 Inquiry form
Monitor CV-M11
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-M11 | |||
Used cathode-ray tube | 9-inch | |||
Video input (VS) | 1.0 V p-p 75 W | |||
Horizontal resolution | 700 TV | |||
Synchronization between the transmitter and receiver | Unsynchronized power supply | |||
Number of scanning lines | 525 | |||
Horizontal scanning frequency | 15.75 KHz | |||
Vertical scanning frequency | 60 Hz | |||
Power supply | 100 to 120 VAC ±10 % (50/60 Hz) | |||
Outer diameter | W 220 x H 227 x D 252 | |||
Rating | Power consumption | 60 VA | ||
Environmental resistance | Ambient temperature | -5 to +45 °C 23 to 113 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 6 kg |