Intuitive Vision System
CV-3000 series
Recommended Replaceable Products: High-speed, small 0.31 megapixel camera (Amplifier) Monochrome CMOS - CA-HS035MU
Contact Us: 1-888-539-3623 Inquiry form
Ultra Small Digital Double-speed Black-and-white Camera (Control Section) CV-S035MU (CV-S035M)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-S035MU | |||
Type | Camera*1 | |||
Image element | 1/3 -inch monochrome CCD image receiving element, 2 x high-speed reading using square-pixel, 350,000 pixels | |||
Valid pixel count | 320,000 pixels 656 (H) x 492 (V) *2 | |||
Pixel transfer frequency | 24.5 MHz | |||
Scanning system | Progressive (16 ms) | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | 1/15, 1/30, 1/60, 1/120, 1/240, 1/500, 1/1000, 1/2000, 1/5000, 1/10000, 1/20000, 0.05 msec to 9000 msec can be set with numeric values. | |||
Lens mount | Special mount (M10.5 P0.5 male) | |||
Environmental resistance | Ambient temperature | Head: 0 to +50 °C 32 to 122 °F, relay unit: 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Head: Approx. 160 g (including the cable, not the lens) | |||
*1 The CA-CN17 camera cable (17 m 55.8') and the CA-CN17R high-flex camera cable (17 m 55.8') cannot be used. | ||||