Intuitive Vision System
CV-700 series
Recommended Replaceable Products: Intuitive Vision System - CV-X series
Contact Us: 1-888-539-3623 Inquiry form
Image Sensor/Controller CV-701P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-701P | |||
Type | Separate monitor type | |||
No. of pixels | 508 (H) x 480 (V): 240,000 pixels | |||
Process cycle | 30 c/s (Varies depending on the setting.) | |||
Binary level | Color binary conversion processing by color extraction or color shade processing | |||
Program registration | 16 programs (8 programs when two cameras are used) | |||
No. of registered screens | 16 screens (1 screen/program or 2 screens/program) | |||
Functions | Mode | Area sensor | 8 max./program, Window shape: circle/square/free square | |
Absolute position detection | 4/program, Window shape: square | |||
Relative position detection | ||||
Inspection | Width measurement | 8/program, Window shape: square | ||
Pitch measurement | ||||
Edge count | ||||
Count | 8/program, Window shape: square/circle | |||
Flaw detection | 8/program, Window shape: square/circle/circumference/arc | |||
Point sensor | 8/program, 8 points/window | |||
Center-of-gravity | 8/program, Window shape: square/circle | |||
Adjustment | Position adjustment | Color shade search/line sensor/color binary processing | ||
Illumination adjustment | 1 illumination adjustment window/program (2/program when 2 cameras are used.) | |||
Pre-processing (Filter function) | Expand/shrink/median/average/edge emphasis/edge extraction/shading/brightness up/tint up/invert | |||
Auto-sequence | Continuous processing of 4 programs max | |||
Data calculation | Unit conversion (pixel, mm, inch) + Offset | |||
Screen save | 8 screens | |||
Setup menu | Save parameter upon setting | |||
Input | Camera input | 2 | ||
Control input | External trigger | 1 (Non-voltage input) | ||
Program selection | Data input (x4), 16 programs selectable (Non-voltage input) | |||
Continuous detection | Detection is continued without an external trigger when the program No. is changed while CONT input is on. | |||
Screen registration | 2. Screens are registered by a trigger signal while REC input is on. (Non-voltage input) | |||
Display/output window selection | Data input (x3), 8 windows selectable (Non-voltage input) | |||
LCD monitor | Panel | Not provided | ||
Backlight | ||||
Memory card | Compact Flash memory | |||
Video output | Conforming to NTSC system | |||
RS-232C interface | 1 ch, numerical value output and control input/output (Baud rate: 38,400 bps max. selectable) | |||
Control output | PNP: 9, 50 mA max. (30 V max.) | |||
Numerical value output | Binary 13 bits, 10 mA max. (30 V max.) | |||
Analog output | 0 to 4 V output, output impedance: 100 Ω | |||
Display language | Japanese/English selectable | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 700 mA | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Controller: Approx. 400 g, | |||