Smartringlighting,White,Highintensity CA-DEW10X

CA-DEW10X - Smartringlighting,White,Highintensity

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • CSA

Specifications

Model

CA-DEW10X

Light source

Color

White

Control interface

Connector

Dedicated 12-pin circular connector

Power source

Supplies power via control interface

Environmental resistance

Enclosure rating

IP67 (IEC 60529)

Ambient temperature

0–40°C

Relative humidity

85% RH or less (no condensation)

Vibration resistance

10–500 Hz Power spectral density: 0.05 G2/Hz, 0.5 hours in X/Y/Z directions (IEC 60068-2-64)

Shock resistance

50 G in 6 directions, 3 times each (IEC 60068-2-27)

Size (H×W×D)

116 mm × 116 mm × 53 mm

Standard certifications

CE, FCC, NRTL, KC, UKCA

Material

Main device case: Magnesium die-casting
Front cover: Polycarbonate, acrylic *1

Weight

Approx. 390 g

*1 ESD-safe and IEC 61340-5-1-compliant when used with the OP-88808 (protective attachment for high-intensity smart ring lighting).

Data Sheet (PDF) Other Models