Vision System with Built-in AI
VS series
Dedicated 24 VDC Power Supply CA-U6
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-U6 | |||
Type | Dedicated 24 VDC power supply | |||
Input conditions | Rated input voltage | 85 to 264 VAC 47 to 63 Hz, 110 to 370 VDC *1 | ||
Efficiency | 88% (100 VAC) /91% (200 VAC) min. (at 100% load) | |||
Rated input current | 5.6 A max. (100 VAC)/2.75 A max. (200 VAC) | |||
Output conditions | Rated output voltage | 24 VDC | ||
Rated output current | 20.8 A | |||
Protection | Overcurrent protection | 26 A or more *2 | ||
Overvoltage protection | Activates at 26.4 V or more. Voltage interruption method, recovers when input is applied again. *3 | |||
Applicable standards | Safety standards | UL: UL508, UL62368-1 | ||
EMC standard | FCC Part15B Class A, EN 55011 Class A, EN IEC 61000-6-4 Class A, EN IEC 61326-1, EN IEC 61000-6-2 | |||
Environmental resistance | Ambient temperature | -10 to +55°C 14 to 131°F (at 50% load) / -10 to +40°C 14 to 104°F (at 100% load) (No freezing) | ||
Relative humidity | 85% RH or less (No condensation) | |||
Storage temperature | -20 to +70°C -4 to +158°F (No freezing) | |||
Weight | Approx. 1130 g 2.49 lb | |||
*1 When applying for safety standards, the rated input voltage was 100 to 240 VAC and the rated frequency was 50/60 Hz. | ||||