Vision System with Built-in AI
VS series
High-Performance 5 Megapixel Ethernet-Connected Zoom Camera (monochrome) CG-L500MX
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CG-L500MX | |||
Image sensor | Frame Rate (fps) | 10 | ||
Image Sensor | Mount | Built-In Lens Type | ||
Lens | Max. optical magnification | 5.0× | ||
Installation distance | 150 mm to 5000 mm 5.91” to 196.85” *1 | |||
Power Supply, I/O Connection | Connector | M12 A-code 12-pin male connector | ||
Ethernet | M12 X-code 8-pin female connector | |||
Standard | 1000BASE-T/100BASE-TX/10BASE-Te | |||
Illumination Control | Connector | Dedicated 12-pin round connector | ||
Functions | Imaging mode | 1.6 M | ||
Output image pixels | 2544 × 1904 | |||
Exposure time | 0.037 ms to 1000 ms | |||
Image correction functions | Partial capture/Gain/Offset/Gamma correction/White balance/Fine HDR | |||
Indicators | Display/Status LED/Ethernet LED (LINK/ACT) | |||
Buttons | Operation buttons × 3 | |||
Installation support functions | Pointer (Class 1 laser product *2) / Angle monitor | |||
Power supply | Power voltage | 24 VDC+25%/−20% or PoE (IEEE802.3at Power Class 4) | ||
Power consumption | 0.97 A, 18.7 W (for 19.2 V)/0.78 A, 18.7 W (for 24 V) (Camera Only) | |||
Environmental resistance | Enclosure rating | IP67 (IEC 60529) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 500 Hz power spectral density: 0.05 G2/Hz for 0.5 hours in X, Y, Z directions (IEC 60068-2-64) | |||
Shock resistance | 50 G in 6 directions, 3 times each (IEC 60068-2-27) | |||
Size (H×W×D) | 69.7 mm × 52 mm × 131.9 mm 2.74” × 2.05” × 5.19” | |||
Case temperature | 0 to 65°C 32°F to 149°F *4 | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main unit case: Aluminum die-casting | |||
Weight | Approx. 650 g 22.94 oz | |||
*1 The field-of-view measuring range is 150 mm to 3000 mm 5.91" to 118.11". | ||||