Vision System with Built-in AI
VS series
Recommended Replaceable Products: High-Performance Light Mounting Adapter - OP-89343
Contact Us: 1-888-539-3623 Inquiry form
Smart bracket, for high performance camera OP-88818
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88818 *1 | |||
Material | A5052 (black electrode position coating) | |||
Weight | Approx. 480 g (not including camera, illumination, or mounting screws) | |||
*1 The environmental resistance depends on the specifications of the camera and illumination to be used. | ||||