Customizable Vision System
XG-X series
64 megapixel camera Monochrome CA-HF6400M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-HF6400M | |||
Image element | Monochrome CMOS | |||
Unit cell size | 2.5 μm × 2.5 μm 0.10 Mil × 0.10 Mil | |||
Valid pixel count | 64 megapixel mode: 8192 (H) × 7808 (V) | |||
Image size | Equivalent to 2" (ø32 mm ø1.26")*1 | |||
Scanning system | Progressive | |||
Pixel transfer frequency | 1110 MHz | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | Can be set to 0.05 to 9000 msec by specifying the following numerical inputs: | |||
Lens mount | Special mount (M40 P0.75)*3 | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 350 g (not including lens) | |||
*1 Equivalent to 4/3" (ø23 mm ø0.91") in 41 megapixel mode, and 1" (ø16 mm ø0.63") in 21 megapixel mode. | ||||