Customizable Vision System
XG-X series
PROFINET module CA-NPN20E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-NPN20E | |||
Basic Specifications | Compliant standards | IEEE802.3u (100BASE-TX) | ||
Transmission rate | 100 Mbps (100BASE-TX) | |||
Transmission medium | STP cable, category 5e or above | |||
Max. cable length | 100 m 328.1' (length between the main unit and the Ethernet switch) | |||
Communications port | RJ45 connector x 2 | |||
Communication Specifications | Supported functions | Data I/O communication record data communication | ||
Update Time | Shortest time: 1 ms | |||
Cyclic communication size | 1248 bytes | |||
Applicable protocol | LLDP, DCP, MRP, SNMP | |||
Conformance test | Conformance Class C Ver.2.34 |