High-Accuracy Digital Contact Sensor

GT2 series

Catalogs View Catalog

High-Accuracy Digital Contact Sensor GT2 series

A Digital Contact Sensor (LVDT) That Can Be Used Anywhere

Contact measuring instruments can be used in areas where non-contact sensors cannot. Thanks to KEYENCE’s measuring range and stroke length options, our sensors can be installed even when space is limited.

  • High precision
  • No loss of accuracy throughout the measurement range
  • IP67G tough head allows for long-term use even in oily environments
  • Supports digital I/O, analog, digitial read out, and multiple communication protocols

GT2 series - High-Accuracy Digital Contact Sensor

To increase longevity—a common challenge with contact-type displacement sensors—the structure of the main body has been fundamentally re-examined for the High-Accuracy Di...gital Contact Sensor GT2 Series. The structure, including the relay connector and cable, ensure stable measurement even in environments with splashing water or oil. In addition, the reduced weight of the spindle means minimal friction wear and significantly improved durability. A wide variety of sensor heads are available, including pencil type, air push-type, and low-stress type. The GT2 Series offers two types of detection methods: LVDT (linear variable differential transformer) and Scale Shot System II. This allows use across various applications. The varied lineup of communication units enables communication with PCs and PLCs from various manufacturers.

Features

Choose from 29 Different Head Variations

The GT2 Series is available in a wide range of heads, including pencil, air, and low-speed pressure types. Choose a design most suitable for the application.

Select from a Variety of Communication Methods for Easy Integration

With an increased focus on traceability and IoT, the need to record values is becoming ever more pressing. KEYENCE sensors include a varied lineup of communication units capable of communicating with PCs and PLCs from various manufacturers. Simplified amplifier wiring makes it possible to greatly reduce wiring work.